IESNA:LM-63-2002
[TEST]P951063
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20593
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3212.1 3015.8 2845.4 2643.8 2442.3 2317.4 2273.2 2279.7 2317.4 2365.5
2590.5 3288.9 4422.9 5559.5 6709.1 7589.5 8367.2 8978.4 9603.9 10005.7
10035.6 9537.6 7312.5 6371 5300.7 3602.3 2231.6 1763.4 1184.7 624.2
312.1 236.7 150.9 88.4 35.1 0 0
3212.1 3043.1 2872.7 2672.4 2468.3 2342.1 2295.3 2291.4 2323.9 2368.1
2541.1 3147.1 4236.9 5514 6616.7 7533.6 8341.2 9039.5 9624.7 10089
10193 9782.1 7632.4 6532.2 5512.6 3832.5 2375.9 1829.7 1225 655.4
364.1 286.1 195.1 127.4 83.2 19.5 0
3212.1 3039.2 2879.2 2689.4 2490.4 2366.8 2314.8 2304.4 2325.2 2365.5
2478.7 2923.4 3857.2 5075.7 6257.8 7311.2 8265.7 9082.4 9797.7 10393.3
10611.8 10431 9750.8 7666.2 6429.5 4744.1 2976.8 2143.2 1559.3 911.6
613.8 507.2 443.5 369.3 253.6 44.2 0
3212.1 3057.4 2903.9 2738.8 2560.6 2428 2369.4 2346 2353.8 2385
2441 2672.4 3291.5 4292.8 5484 6674 7845.7 8965.4 9966.7 10691.1
11130.6 11190.5 10865.3 10300.9 9377.6 7791.1 6361.9 4884.5 3274.6 1516.3
769.9 507.2 383.6 253.6 100.1 0 0
3212.1 3063.9 2935.1 2796 2651.6 2541.1 2474.8 2448.8 2444.9 2469.6
2511.2 2597 2872.7 3493 4448.9 5582.9 6850.8 8157.8 9455.6 10546.7
11341.3 11770.5 11787.4 11474 11048.7 10467.4 9654.6 8254 6140.8 3708.9
1584 551.4 230.2 128.7 50.7 3.9 0
3212.1 3089.9 2975.5 2879.2 2775.2 2692 2646.4 2625.6 2623 2642.5
2680.2 2734.9 2849.3 3104.2 3623.1 4424.2 5472.3 6668.8 7919.8 9160.4
10341.3 11341.3 12099.5 12405.1 12435 12420.7 12436.3 12085.2 10464.8 7438.6
4148.5 1396.7 355 131.3 32.5 2.6 0
3212.1 3115.9 3028.8 2966.3 2916.9 2884.4 2877.9 2889.6 2913 2944.2
2991.1 3056.1 3140.6 3281.1 3515.1 3915.7 4538.6 5376.1 6320.2 7334.6
8437.4 9577.9 10688.5 11692.4 12579.3 13306.3 14067.1 14826.5 14812.2 12485.7
7753.3 3283.7 855.7 241.9 72.8 5.2 0
3212.1 3151 3099 3069.1 3065.2 3083.4 3121.1 3186.1 3248.5 3324
3425.4 3528.1 3630.9 3770 3952.1 4234.3 4671.3 5285.1 6004.2 6853.4
7821 8788.5 9796.4 10756.1 11994.1 13268.6 14816.1 16271.4 17002.2 16128.3
12715.9 6935.4 1942.9 413.5 88.4 6.5 0
3212.1 3190 3171.8 3190 3227.7 3290.2 3369.5 3463.1 3551.6 3650.4
3758.3 3867.6 3983.3 4136.8 4338.3 4630.9 5036.7 5602.4 6305.9 7121.3
8105.8 9153.9 10321.8 11592.3 12969.5 14500.1 16115.3 17635.5 18418.4 17639.4
13883.7 6397 1359 352.4 72.8 6.5 0
3212.1 3188.7 3183.5 3206.9 3252.5 3325.3 3416.3 3504.7 3607.5 3702.4
3809 3913.1 4032.7 4175.8 4382.6 4680.4 5095.2 5662.2 6380.1 7260.5
8259.2 9354.2 10548 11873.2 13285.5 14839.5 16459.9 17908.6 18555 17434
13087.8 5326.7 1033.9 274.4 54.6 5.2 0
3212.1 3214.7 3235.5 3307.1 3394.2 3512.5 3655.6 3798.6 3940.4 4083.4
4222.6 4372.1 4532.1 4748 5062.7 5465.8 5960 6589.4 7343.7 8189
9091.5 10027.8 11039.6 11995.4 12872 13614.5 14189.3 14364.9 13725.1 11731.4
7527.1 2209.5 401.8 123.5 31.2 10.4 0
3212.1 3226.4 3265.5 3343.5 3455.3 3595.8 3750.5 3913.1 4073 4218.7
4360.4 4498.3 4645.2 4824.7 5039.3 5330.6 5718.1 6190.2 6719.5 7267
7821 8378.9 8919.9 9347.7 9571.4 9574 9369.8 8906.9 7954.9 6607.6
4287.6 1439.6 321.2 105.3 40.3 15.6 0
3212.1 3229 3277.2 3355.2 3470.9 3602.3 3741.4 3875.4 3988.5 4074.3
4123.8 4155 4165.4 4181 4212.2 4262.9 4398.2 4685.6 5049.7 5406
5638.8 5745.4 5724.6 5434.6 4797.4 3954.7 3019.7 1979.3 1152.2 621.6
332.9 147 61.1 24.7 9.1 1.3 0
3212.1 3236.8 3265.5 3320.1 3360.4 3382.5 3385.1 3333.1 3238.1 3075.6
2846.7 2560.6 2235.5 1907.8 1591.8 1296.6 1032.6 854.4 792 784.2
792 786.8 707.5 560.5 400.5 267.9 178.2 135.2 111.8 91
70.2 44.2 18.2 7.8 2.6 0 0
3212.1 3238.1 3231.6 3187.4 3092.5 2948.1 2751.8 2468.3 2097.6 1667.2
1265.3 936.3 698.3 572.2 526.7 517.6 511.1 503.3 490.3 476
453.9 405.7 334.2 260.1 200.3 158.7 126.1 98.8 76.7 57.2
37.7 18.2 7.8 2.6 0 0 0
3212.1 3219.9 3151 2984.6 2733.6 2407.2 1962.4 1474.7 1058.6 768.6
615.1 548.8 508.5 474.7 444.8 420 407 392.7 379.7 366.7
345.9 309.5 262.7 213.3 167.8 133.9 107.9 83.2 62.4 42.9
22.1 10.4 3.9 0 0 0 0
3212.1 3196.5 3037.9 2759.6 2372 1890.9 1336.9 914.2 682.7 603.4
564.4 528 482.5 427.9 371.9 325.1 290 274.4 284.8 300.4
300.4 282.2 249.7 208.1 163.9 130 101.4 79.3 58.5 39
24.7 10.4 3.9 0 0 0 0
3212.1 3187.4 2952 2556.7 2028.7 1404.5 916.8 680.1 617.7 583.9
548.8 499.4 440.9 378.4 318.6 267.9 226.3 205.5 196.4 193.8
195.1 195.1 189.9 173 152.2 130 109.2 87.1 70.2 55.9
41.6 24.7 5.2 0 0 0 0
3212.1 3183.5 2881.8 2413.7 1786.8 1145.7 753 641.1 606 573.5
529.3 472.1 409.6 345.9 291.3 245.8 217.2 201.6 191.2 182.1
173 165.2 158.7 150.9 140.4 126.1 107.9 91 78 63.7
46.8 28.6 5.2 0 0 0 0
3212.1 3167.9 2818.1 2284.9 1598.3 977.9 685.3 629.4 599.5 561.8
513.7 460.4 403.1 340.7 286.1 245.8 221.1 208.1 199 191.2
180.8 173 163.9 154.8 143.1 123.5 98.8 84.5 70.2 55.9
39 18.2 2.6 0 0 0 0
3212.1 3166.6 2798.6 2236.8 1521.5 915.5 664.5 624.2 596.9 556.6
507.2 457.8 404.4 345.9 290 247.1 223.7 210.7 200.3 192.5
184.7 175.6 165.2 153.5 136.5 110.5 80.6 67.6 54.6 40.3
26 9.1 0 0 0 0 0
3212.1 3169.2 2786.9 2217.3 1489 896 664.5 622.9 594.3 555.3
504.6 455.2 404.4 344.6 288.7 245.8 223.7 210.7 201.6 193.8
186 175.6 165.2 153.5 135.2 106.6 78 66.3 52 39
23.4 7.8 0 0 0 0 0
